IESNA:LM-63-2002
[TEST]P943560
[MORE]TEST IS SCALED FROM IESNA LM-79-08 TEST DATA (G2-2405-108-1)
[TESTLAB]INNOVATION CENTER
[ISSUEDATE]1/21/2025
[MANUFAC] COOPER LIGHTING SOLUTIONS - McGRAW-EDISON
[LUMCAT]GALN-SB8A-835-U-5WQ
[LUMINAIRE]GALLEON AREA AND ROADWAY HIGH DENSITY LED LUMINAIRE
[MORE](8) 80 CRI, 3500K, 350mA LIGHTSQUARES WITH 26 LEDS EACH AND TYPE V WIDE OPTICS
[_DRIVER]ELECTRONIC DRIVER
[_LIFETIME_TM21_2011] 150000
[_LIFETIME PERCENTAGE] L70(25000)
[_SEARCH_SOURCETYPE] LED
[_SEARCH_CRI] 80
[_SEARCH_COLORTEMP] 3500K
[_SEARCH_APPLICATION] Outdoor, Architectural, Area, Automotive, Commercial, Educational, Facade, Government, Healthcare, Hospitality, Hotel, Industrial, Landscape, Library, Office, Parking, Parks, 
[MORE] Retail, Roadway, Sidewalk, Site, Street, Substation, Security, Corrosion Resistant, Vandal Resistant, Wet Location
[_SEARCH_MOUNTING] Arm, Pole
[_ABSOLUTE]DATA SHOWN IS ABSOLUTE FOR THE SAMPLE PROVIDED
[MORE]ABSOLUTE PHOTOMETRY IS BASED ON CALIBRATION FACTORS
[MORE]CREATED USING LAB LUMEN STANDARDS IN GONIOPHOTOMETER
[MORE]WITH TEST DISTANCE OF 28.75 FEET
[_ABSOLUTELUMENS]34031
TILT=NONE
208 -1 1 37 11 1 1 1.5 1.5 0
1 1 227.1
0 2.5 5 7.5 10 12.5 15 17.5 20 22.5
25 27.5 30 32.5 35 37.5 40 42.5 45 47.5
50 52.5 55 57.5 60 62.5 65 67.5 70 72.5
75 77.5 80 82.5 85 87.5 90
0 5 15 25 35 45 55 65 75 85
90
3104.3 3084.9 3044.2 3008.8 3000 3003.5 3014.1 3033.6 3051.2 3056.6
3058.3 3084.9 3139.7 3229.9 3380.3 3592.5 3850.8 4162.1 4560.1 5034.1
5571.8 6229.9 7027.6 7935 8911.4 9960.3 10966.8 11435.5 10749.2 8306.5
4519.4 1275.3 390.9 231.7 132.7 54.8 0
3104.3 3093.7 3051.2 3015.9 3007 3008.8 3019.4 3038.9 3054.8 3060.1
3063.6 3091.9 3145 3240.5 3387.3 3601.4 3863.1 4176.2 4584.8 5058.9
5614.3 6291.8 7121.3 8009.3 9003.4 10078.8 11064.1 11488.6 10641.3 8120.7
4308.9 1195.7 378.5 212.3 123.8 49.5 0
3104.3 3090.2 3049.5 3012.3 2996.4 2998.2 3003.5 3014.1 3021.2 3028.3
3038.9 3068.9 3125.5 3215.7 3364.3 3560.7 3811.8 4109 4492.9 4961.6
5547.1 6279.4 7139 8094.2 9084.8 10135.4 11127.8 11644.3 11016.3 8771.7
5207.5 1921 513 254.7 150.4 58.4 0
3104.3 3083.1 3044.2 3003.5 2982.3 2977 2980.5 2982.3 2982.3 2994.6
3012.3 3045.9 3102.5 3191 3318.3 3505.8 3755.2 4059.5 4443.3 4910.3
5543.5 6300.6 7266.4 8354.2 9468.6 10561.7 11582.4 12159 11840.6 10181.4
6990.5 3382 1018.9 371.5 180.4 56.6 0
3104.3 3083.1 3045.9 3003.5 2977 2971.6 2975.2 2975.2 2975.2 2989.3
3021.2 3051.2 3099 3175.1 3290 3463.4 3714.6 4027.6 4413.3 4905
5554.2 6419.1 7535.3 8856.6 10215 11432 12413.7 13036.3 13110.6 12261.6
9778.1 5881.4 2497.6 636.8 214 49.5 0
3104.3 3077.8 3040.6 2998.2 2969.9 2964.6 2969.9 2977 2977 2991.1
3024.7 3049.5 3086.6 3168 3290 3463.4 3707.5 4027.6 4420.3 4938.6
5616.1 6546.5 7795.3 9318.2 10864.2 12206.8 13190.2 13922.5 14371.8 14085.3
12208.5 8571.8 4105.5 1289.5 274.2 63.7 0
3104.3 3083.1 3044.2 3000 2971.6 2964.6 2968.1 2975.2 2975.2 2989.3
3021.2 3054.8 3102.5 3180.4 3300.7 3477.5 3725.2 4036.5 4425.6 4917.4
5566.5 6433.3 7554.7 8856.6 10200.9 11444.4 12470.3 13184.9 13280.4 12346.5
10002.8 6107.8 2400.3 619.1 178.7 47.8 0
3104.3 3086.6 3049.5 3005.3 2977 2969.9 2975.2 2980.5 2985.8 3000
3022.9 3060.1 3120.2 3210.4 3339.6 3518.2 3771.2 4078.9 4462.8 4943.9
5580.7 6383.7 7354.8 8414.4 9498.7 10593.6 11631.9 12213.8 11815.8 10261
7190.3 3456.3 1031.2 387.4 184 56.6 0
3104.3 3091.9 3053 3010.6 2987.6 2984 2991.1 3005.3 3017.6 3030
3045.9 3077.8 3139.7 3237 3382 3581.9 3831.3 4133.8 4512.3 4970.4
5550.6 6270.5 7114.3 8035.8 8998.1 10038.2 11060.6 11575.3 11034 9176.7
5798.3 2278.3 652.7 311.3 166.3 67.2 0
3104.3 3095.5 3054.8 3012.3 2992.9 2991.1 3003.5 3028.3 3049.5 3061.9
3074.2 3106.1 3164.5 3263.5 3415.6 3629.7 3891.4 4208.1 4597.2 5067.7
5612.5 6290 7070 7945.6 8876 9907.3 10889 11274.6 10545.8 8186.2
4485.8 1351.4 412.1 208.7 111.4 44.2 0
3104.3 3093.7 3054.8 3012.3 2992.9 2992.9 3005.3 3028.3 3051.2 3061.9
3072.5 3099 3159.1 3252.9 3403.2 3612 3872 4202.8 4593.7 5039.4
5575.4 6224.5 7001.1 7881.9 8769.9 9801.1 10804.1 11278.1 10662.6 8432.1
4777.6 1501.7 435.1 226.4 116.7 40.7 0
